IESNA:LM-63-2002
[TEST]P1641749
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16195.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3578.6 3351.8 3122.6 2937.1 2791.8 2692.5 2645.3 2634.6 2667.7 2758.7 2896.9 3087.1 3312.8 3542.0 3744.0 
3955.5 4235.5 4508.4 4855.8 5203.1 5437.1 5428.8 5002.3 4145.7 3129.7 2348.7 1856.1 1512.3 1218.1 841.2 567.1 
342.6 198.5 87.4 15.4 0.0 0.0 
3578.6 3363.6 3129.7 2944.2 2789.4 2694.9 2640.6 2631.1 2663.0 2750.4 2889.8 3076.5 3305.7 3534.9 3752.3 
3987.4 4249.7 4542.7 4888.9 5237.4 5477.2 5454.8 5041.3 4178.8 3089.5 2308.6 1833.6 1498.1 1196.8 842.4 571.8 
345.0 206.8 93.3 18.9 0.0 0.0 
3578.6 3356.5 3129.7 2939.5 2801.2 2702.0 2646.5 2629.9 2650.0 2730.3 2868.6 3055.2 3293.9 3544.4 3820.8 
4077.2 4364.3 4725.8 5094.4 5421.7 5653.3 5622.5 5210.2 4348.9 3169.8 2326.3 1884.4 1550.1 1278.3 883.7 583.6 
372.2 231.6 126.4 27.2 0.0 0.0 
3578.6 3401.4 3172.2 2996.2 2853.2 2756.3 2696.1 2665.4 2665.4 2711.4 2826.0 2993.8 3219.5 3508.9 3826.7 
4154.0 4508.4 4891.2 5307.1 5728.9 6021.9 6047.9 5741.9 5004.6 3744.0 2488.1 1995.5 1755.6 1548.9 1254.7 
828.2 500.9 335.5 194.9 61.4 0.0 0.0 
3578.6 3403.8 3200.6 3032.8 2900.5 2807.1 2744.5 2702.0 2680.7 2691.4 2752.8 2874.5 3060.0 3312.8 3634.2 
3993.3 4408.0 4858.1 5367.3 5940.4 6518.1 6934.0 6978.9 6580.7 5628.4 3816.1 2224.7 1804.1 1677.7 1619.8 
1492.2 1029.0 694.7 405.2 148.9 0.0 0.0 
3578.6 3460.5 3276.2 3116.7 3000.9 2906.4 2831.9 2783.5 2749.2 2732.7 2745.7 2794.1 2896.9 3067.1 3297.4 
3602.3 4020.5 4491.9 5024.7 5691.1 6522.8 7478.6 8384.8 8849.1 8860.9 8144.9 6202.6 3332.9 2016.7 1741.5 
1689.5 1577.2 1185.0 1007.8 531.7 3.5 0.0 
3578.6 3492.4 3349.4 3210.0 3104.9 3013.9 2943.0 2889.8 2852.0 2828.4 2823.7 2841.4 2881.6 2969.0 3107.2 
3312.8 3604.6 3972.0 4442.3 5054.3 5779.7 6750.8 8178.0 9990.4 11590.1 12502.1 12509.2 11216.7 8035.1 4545.1 
2422.0 1641.0 1270.1 991.2 769.1 115.8 0.0 
3578.6 3519.6 3427.4 3329.3 3240.7 3161.6 3095.4 3044.6 3008.0 2980.8 2969.0 2967.8 2977.3 3003.3 3063.5 
3176.9 3362.4 3640.1 4034.7 4555.7 5238.6 6108.1 7133.6 8440.3 10212.5 12636.8 15258.5 16482.5 15858.7 
13205.1 9997.5 7247.0 4443.4 1755.6 775.0 207.9 0.0 
3578.6 3521.9 3433.3 3341.2 3258.5 3180.5 3114.3 3064.7 3030.4 3003.3 2991.4 2989.1 2993.8 3015.1 3065.9 
3174.6 3345.9 3610.5 4005.1 4507.2 5177.1 6058.5 7045.0 8318.6 10009.3 12301.3 15047.0 16565.2 15992.2 
13494.6 10201.9 7407.7 4625.4 1729.6 729.0 206.8 0.0 
3578.6 3557.4 3518.4 3478.2 3432.1 3379.0 3331.7 3301.0 3280.9 3267.9 3258.5 3247.8 3241.9 3240.7 3264.4 
3324.6 3447.5 3664.9 3992.1 4456.4 5096.8 5883.6 6731.9 7655.8 8643.5 9758.8 11051.3 12466.7 13310.3 12545.9 
10369.6 6835.9 3038.7 847.1 321.4 91.0 0.0 
3578.6 3581.0 3583.4 3591.6 3601.1 3596.3 3597.5 3604.6 3618.8 3633.0 3638.9 3633.0 3621.2 3610.5 3615.2 
3644.8 3723.9 3887.0 4185.9 4637.2 5272.8 6037.2 6900.9 7850.8 8806.6 9726.9 10670.9 11546.4 11299.4 9933.7 
8211.1 5089.7 1617.4 561.2 232.7 80.3 0.0 
3578.6 3596.3 3609.3 3627.1 3643.6 3642.4 3640.1 3637.7 3637.7 3627.1 3602.3 3563.3 3521.9 3473.5 3432.1 
3416.8 3441.6 3538.5 3715.7 4032.3 4580.5 5271.6 6106.9 7053.3 8016.2 9014.5 9928.9 10705.2 10161.7 8689.6 
7039.1 4164.6 1329.1 506.8 224.5 79.2 0.0 
3578.6 3564.4 3579.8 3596.3 3604.6 3591.6 3570.4 3543.2 3512.5 3474.7 3412.0 3340.0 3259.6 3178.1 3106.0 
3049.3 3025.7 3043.4 3112.0 3291.5 3615.2 4176.4 4924.3 5795.0 6715.4 7729.1 8694.3 9227.2 8414.3 7124.2 
5649.7 3264.4 1134.2 438.3 210.3 79.2 0.0 
3578.6 3592.8 3594.0 3579.8 3547.9 3479.4 3392.0 3293.9 3188.7 3071.8 2935.9 2783.5 2622.8 2450.3 2273.1 
2090.0 1906.9 1720.2 1526.4 1335.0 1162.6 1052.7 1052.7 1234.6 1684.8 2277.8 2796.5 2432.6 1379.9 922.7 705.3 
519.8 329.6 174.9 96.9 41.4 0.0 
3578.6 3596.3 3566.8 3512.5 3416.8 3285.6 3133.2 2959.5 2759.9 2542.5 2301.5 2019.1 1704.8 1377.6 1031.4 777.4 
640.3 578.9 548.2 529.3 516.3 506.8 499.8 493.8 485.6 490.3 526.9 601.4 647.4 571.8 469.0 371.0 255.2 130.0 69.7 20.1 
0.0 
3578.6 3590.4 3524.3 3413.2 3258.5 3067.1 2843.8 2572.0 2258.9 1910.4 1495.7 1101.1 797.5 649.8 582.5 549.4 525.7 
509.2 495.0 480.9 470.2 457.2 440.7 427.7 415.9 407.6 408.8 433.6 467.9 426.5 332.0 233.9 154.8 102.8 55.5 11.8 0.0 
3578.6 3585.7 3480.6 3317.5 3106.0 2846.1 2537.8 2155.0 1696.6 1247.6 908.5 730.1 635.6 582.5 552.9 531.7 509.2 
490.3 471.4 456.0 444.2 431.2 415.9 398.2 375.7 354.4 335.5 313.1 289.5 258.7 210.3 164.2 126.4 86.2 42.5 5.9 0.0 
3578.6 3550.3 3405.0 3195.8 2928.8 2609.8 2216.4 1730.8 1270.1 936.9 764.4 672.2 613.2 575.4 545.8 519.8 496.2 
471.4 449.0 432.4 420.6 407.6 388.7 368.6 346.2 322.5 295.4 268.2 237.5 209.1 179.6 148.9 114.6 76.8 37.8 3.5 0.0 
3578.6 3519.6 3353.0 3094.2 2784.7 2392.4 1932.9 1423.7 1046.8 861.3 750.2 671.1 613.2 571.8 537.6 508.0 480.9 
457.2 438.3 421.8 406.4 388.7 369.8 349.7 328.4 302.5 277.6 250.5 225.7 199.7 172.5 143.0 109.9 72.1 35.4 1.2 0.0 
3578.6 3516.0 3329.3 3052.9 2686.6 2262.5 1740.3 1263.0 1006.6 882.5 789.2 701.8 628.5 574.2 534.0 499.8 473.8 
454.9 438.3 420.6 402.9 381.6 359.2 337.9 313.1 289.5 267.0 241.0 216.2 192.6 165.4 135.9 102.8 67.3 29.5 0.0 0.0 
3578.6 3482.9 3286.8 2992.6 2614.6 2150.2 1630.4 1195.6 1010.1 915.6 830.6 732.5 647.4 581.3 529.3 497.4 473.8 
457.2 440.7 423.0 401.7 378.1 354.4 330.8 304.8 281.2 256.4 233.9 211.5 186.7 159.5 131.1 96.9 61.4 24.8 0.0 0.0 
3578.6 3482.9 3286.8 2990.3 2614.6 2143.2 1621.0 1198.0 1013.7 920.4 842.4 743.1 645.1 581.3 531.7 496.2 473.8 
458.4 440.7 423.0 401.7 378.1 354.4 330.8 303.6 280.0 255.2 232.7 210.3 185.5 158.3 130.0 95.7 60.3 23.6 0.0 0.0 
